Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 2.422 | |
| Product height mm | 61.519 | |
| Product length in | 1.358 | |
| Product length mm | 34.493 | |
| Product width in | 0.120 | |
| Product width mm | 3.048 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
