Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | 5.550 | |
| Product height mm | 140.970 | |
| Product length in | 5.945 | |
| Product length mm | 151.003 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 1.666 | |
| Product width mm | 42.316 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |