Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | FLANGE | Flange |
| Product height in | 7.880 | |
| Product height mm | 200.152 | |
| Product length in | 4.080 | |
| Product length mm | 103.632 | |
| Product width in | 7.720 | |
| Product width mm | 196.088 |
