Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SEAL | Seal |
| Product height in | 2.220 | |
| Product height mm | 56.388 | |
| Product length in | 0.390 | |
| Product length mm | 9.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.220 | |
| Product width mm | 56.388 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |