Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 13.440 | |
| Product length mm | 341.376 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.630 | |
| Product width mm | 41.402 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |