Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | YOKE | Yoke |
| Product height in | 2.940 | |
| Product height mm | 74.676 | |
| Product length in | 3.575 | |
| Product length mm | 90.805 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 0.957 | |
| Product width mm | 24.308 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |