Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 0.300 | |
| Product height mm | 7.620 | |
| Product length in | 0.690 | |
| Product length mm | 17.526 | |
| Product width in | 0.300 | |
| Product width mm | 7.620 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
