Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
98653
CIRCLIP Nr850 PVB
98653
Recommended replacement:
098653Z
Tools
Add to comparison
Add to comparison
98653
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.712
Product height mm
18.085
Product length in
0.040
Product length mm
1.016
Product width in
0.712
Product width mm
18.085