Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Outside diameter IN | 2.2140 |
| Product height in | 2.214 |
| Product height mm | 56.236 |
| Product length in | 0.390 |
| Product length mm | 9.906 |
| Product material | Carbon steel |
| Product width in | 2.214 |
| Product width mm | 56.236 |
| Thickness IN | 0.390 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
