Vickers by Danfoss PVM Series PVMX 028 (RIGHT)

PVMX028R16M4B0B100AA-00000000

11341650

Model code: PVMX-028-R-16-M-4-B0-B-1-0-0-A-A---0-0-00-00-0-0


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMXVariable displacement open circuit piston pumps
Displacement02828 cm3/r [1.7 in3/r]
Input rotationRClockwise (right-hand)
Input shaft16DIN6885 STRAIGHT KEYED 22MM DIAMETER SHAFT (MODEL 28)
Mounting flangeMISO 3019/2-100A2HW (2Bolt) (MODEL 28)
Port options4Main ports - ISO 6162 FLANGE PORTS) (DRAIN PORT – ISO 6149-1, LOAD SENSE PORT – ISO 6149-1)
ControlB0Pressure and flow compensator with bleed down
Pressure comp settingB100-280bar range 250±4 bar [1015±58 lbf/in2]- Default setting
Flow comp setting110bar-40bar (DEFAULT 20±1bar [290±14.5 lbf/in2])
Power control setting0None
Auxiliary mounting0None (non-through drive)
PaintABlack [Default]
Design codeADESIGN VERSION A
Differentiator--
Max displacement setting0No max displacement setting (default)
Min displacement setting0No min displacement setting (default zero swash)
Pump special features00No pump special feature
Control special features00None
Pump certification0No certification
Customer identification0None

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm