Product specifications
Characteristic | Value | Description |
|---|---|---|
| CODE TITLE | PVMX | Variable displacement open circuit piston pumps |
| Displacement | 140 | 140 cm3/r [8.54 in3/r] |
| Input rotation | R | Clockwise (right-hand) |
| Input shaft | 18 | DIN 6885, STRAIGHT KEYED, 45MM |
| Mounting flange | F | SAE D 4-Bolt (J744-152-4) |
| Port options | 2 | Main ports - SAE J518 FLANGE PORTS (DRAIN PORT – SAE J1926-1, LOAD SENSE PORT – SAE J1926-1) |
| Control | A0 | Pressure compensator |
| Pressure comp setting | B | 100-280bar range 250±4 bar [1015±58 lbf/in2]- Default setting |
| Flow comp setting | 1 | 10bar-40bar (DEFAULT 20±1bar [290±14.5 lbf/in2]) |
| Power control setting | 0 | None |
| Auxiliary mounting | 0 | None (non-through drive) |
| Paint | A | Black [Default] |
| Design code | A | DESIGN VERSION A |
| Differentiator | - | - |
| Max displacement setting | 0 | No max displacement setting (default) |
| Min displacement setting | 0 | No min displacement setting (default zero swash) |
| Pump special features | 00 | No pump special feature |
| Control special features | 00 | None |
| Pump certification | 0 | No certification |
| Customer identification | 0 | None |
| Auxiliary mounting | 0 | None (non-through drive) |
| CODE TITLE | PVMX | Variable displacement open circuit piston pumps |
| Control | A0 | Pressure compensator |
| Control special features | 00 | None |
| Customer identification | 0 | None |
| Design code | A | DESIGN VERSION A |
| Differentiator | - | - |
| Displacement | 140 | 140 cm3/r [8.54 in3/r] |
| Flow comp setting | 1 | 10bar-40bar (DEFAULT 20±1bar [290±14.5 lbf/in2]) |
| Input rotation | R | Clockwise (right-hand) |
| Input shaft | 18 | DIN 6885, STRAIGHT KEYED, 45MM |
| Max displacement setting | 0 | No max displacement setting (default) |
| Min displacement setting | 0 | No min displacement setting (default zero swash) |
| Mounting flange | F | SAE D 4-Bolt (J744-152-4) |
| Paint | A | Black [Default] |
| Port options | 2 | Main ports - SAE J518 FLANGE PORTS (DRAIN PORT – SAE J1926-1, LOAD SENSE PORT – SAE J1926-1) |
| Power control setting | 0 | None |
| Pressure comp setting | B | 100-280bar range 250±4 bar [1015±58 lbf/in2]- Default setting |
| Pump certification | 0 | No certification |
| Pump special features | 00 | No pump special feature |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |