Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PVMX | Variable displacement open circuit piston pumps |
| Displacement | 028 | 28 cm3/r [1.7 in3/r] |
| Input rotation | R | Clockwise (right-hand) |
| Input shaft | 05 | SAE J744-22-1, SAE B, straight keyed (model 28) |
| Mounting flange | B | SAE B 2-Bolt (J744-101-2)(MODEL 28) |
| Port options | 4 | Main ports - ISO 6162 FLANGE PORTS) (DRAIN PORT – ISO 6149-1, LOAD SENSE PORT – ISO 6149-1) |
| Control | B0 | Pressure and flow compensator with bleed down |
| Pressure comp setting | B | 100-280bar range 250±4 bar [1015±58 lbf/in2]- Default setting |
| Flow comp setting | 1 | 10bar-40bar (DEFAULT 20±1bar [290±14.5 lbf/in2]) |
| Power control setting | 0 | None |
| Auxiliary mounting | A | SAE A, 2-BOLT, 9T spline |
| Paint | A | Black [Default] |
| Design code | A | DESIGN VERSION A |
| Differentiator | - | - |
| Max Displacement Setting | 0 | No max displacement setting (default) |
| Min Displacement Setting | 0 | No min displacement setting (default zero swash) |
| Pump special features | 00 | No pump special feature |
| Control special features | 00 | None |
| Pump certification | 0 | No certification |
| Customer identification | 0 | None |
| Auxiliary mounting | A | SAE A, 2-BOLT, 9T spline |
| Code title | PVMX | Variable displacement open circuit piston pumps |
| Control | B0 | Pressure and flow compensator with bleed down |
| Control special features | 00 | None |
| Customer identification | 0 | None |
| Design code | A | DESIGN VERSION A |
| Differentiator | - | - |
| Displacement | 028 | 28 cm3/r [1.7 in3/r] |
| Flow comp setting | 1 | 10bar-40bar (DEFAULT 20±1bar [290±14.5 lbf/in2]) |
| Input rotation | R | Clockwise (right-hand) |
| Input shaft | 05 | SAE J744-22-1, SAE B, straight keyed (model 28) |
| Max Displacement Setting | 0 | No max displacement setting (default) |
| Min Displacement Setting | 0 | No min displacement setting (default zero swash) |
| Mounting flange | B | SAE B 2-Bolt (J744-101-2)(MODEL 28) |
| Paint | A | Black [Default] |
| Port options | 4 | Main ports - ISO 6162 FLANGE PORTS) (DRAIN PORT – ISO 6149-1, LOAD SENSE PORT – ISO 6149-1) |
| Power control setting | 0 | None |
| Pressure comp setting | B | 100-280bar range 250±4 bar [1015±58 lbf/in2]- Default setting |
| Pump certification | 0 | No certification |
| Pump special features | 00 | No pump special feature |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |