Danfoss PVE Series Open Circuit Piston Pumps PVE19AR05ABM0B34250001001BH0B2A (RIGHT)

PVQ25AR01AUB0A2100000200100CD0A, PVQ25AR01AUB0A2100000200100CD0A

02-335528

Model code: PVQ25AR01AUB0A2100000200100CD0A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ25A25.2 cm3/r [1.54 in3/r]
Input shaft rotationRRIGHT-HAND ROTATION (CW)
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEAUEND PORTS; SUCTION - 1.625-12 UN-2B SAE O-RING PORT; PRESSURE - 1.0625-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATIONB.750-16 UNF-2B SAE O-RING PORT - TOP (D1); BOTTOM PLUGGED (D2)
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEANON-ADJUSTABLE PRESSURE COMPENSATOR (012 ONLY)
PR COMP UNLOADING VALVE STG21203.4-210.3 bar [2950-3050 lbf/in2]
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option2ADJUSTABLE MAXIMUM DISPLACEMENT (SET AT MAXIMUM)
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
SHAFT SEALS1STANDARD SHAFT SEAL (NITRILE)
SPECIAL FEATURES00NO SPECIAL FEATURES
PAINTCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 25PVQ 25cc Pump
Model Code 1PVQ25AR01AUB0A2100000200100CD0
Model Code 2A