PVQ20-B2R-SE1S-21-C21D-12, PVQ20-B2R-SE1S-21-C21D-12-product-details

PVQ20-B2R-SE1S-21-C21D-12, PVQ20-B2R-SE1S-21-C21D-12

02-341553

Model code: PVQ20-B2R-SE1S-21-C21D-12


Tools

Product specifications

Characteristic
Value
Description
SeriesPVQINLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES
DISPLACEMENT2021,1 CC/REV (1.29 cir), 210 BAR (3000 PSI)
Mounting FlangeB2SAE "B" 2 BOLT
ROTATION (VIEWED FROM S END)RRIGHT HAND (CW)
THRU-DRIVE WITHOUT COUPLING-NO THRU-DRIVE
PORT TYPE AND LOCATIONSESAE O-RING REAR PORT, 1.625” INLET AND OUTLET (STANDARD)
INPUT SHAFT1STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG
SEALSSBUNA N, STANDARD
PUMP DESIGN NUMBER2121-DESIGN NUMBER
CONTROL_TYPEC21PRESSURE COMPENSATOR; INDICATING SETTING OF 210 BAR (3000 PSI); RANGE IS 02-21 IN TENS OF BAR (350-3000 PSI)
CONTROL OPTIONDADJUSTABLE MAXIMUM DISPLACEMENT STOP (OPTIONAL)
CONTROL DESIGN12C14, C21, CM7, C**D AND CM**D
SPECIAL PUMP OPTION SUFFIXES-NO SPECIAL PUMP SUFFIXES
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 20PVQ 20cc Pump
Model Code 1PVQ20-B2R-SE1S-21-C21D-12