Product specifications
Characteristic | Value |
|---|---|
| Series | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 10,5 CC/REV (0.64 CIR), 210 BAR (3000 PSI) |
| Mounting Flange | FLANGE SAE J744 82-2 (SAE A) |
| ROTATION (VIEWING SHAFT END) | RIGHT HAND (CW), STANDARD |
| PORTS TYPE AND LOCATION | SAE O-RING REAR PORT, 1.0625” INLET |
| INPUT SHAFT | SPLINED SAE “A” MODIFIED, 9T 16/32 DP MAJOR DIA. FIT |
| INPUT SHAFT SEAL | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | PUMP DESIGN NUMBER |
| CONTROL TYPE | PRESSURE COMPENSATOR MODIFIED FOR HYDRAULIC REMOTE CONTROL. |
| Brand | Vickers by Danfoss |
| IPM FRAME SIZE | PVQ 10cc Pump |