Product specifications
Characteristic | Value |
|---|---|
| Series | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 13,8 CC/REV (0.84 CIR), 140 BAR (2000 PSI) |
| Mounting Flange | FLANGE SAE J744 82-2 (SAE A) |
| ROTATION (VIEWING SHAFT END) | RIGHT HAND (CW), STANDARD |
| PORTS TYPE AND LOCATION | SAE O-RING REAR PORT, 1.0625” INLET |
| INPUT SHAFT | SPLINED SAE “A” MODIFIED, 9T 16/32 DP MAJOR DIA. FIT |
| INPUT SHAFT SEAL | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | PUMP DESIGN NUMBER |
| CONTROL TYPE | C14V11B-PRESSURE COMPENSATOR WITH LOAD-SENSING. STANDARD LOAD-SENSING SETTING IS 11 BAR (160 PSI); RANGE 10-17 BAR (150-250 PSI);WITH BLEED-DOWN ORIFICE |
| DISPLACEMENT OPTION | ADJUSTABLE MAXIMUM DISPLACEMENT STOP (OPTIONAL) |
| CONTROL DESIGN | 13-DESIGN CODE |
| Brand | Vickers by Danfoss |
| IPM FRAME SIZE | PVQ 13cc Pump |