Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 13 | 13,8 CC/REV (0.84 CIR), 140 BAR (2000 PSI) |
| MOUNTING FLANGE | A2 | FLANGE SAE J744 82-2 (SAE A) |
| ROTATION (VIEWING SHAFT END) | L | LEFT HAND (CCW), OPTIONAL |
| PORTS TYPE AND LOCATION | SE | SAE O-RING REAR PORT, 1.0625” INLET |
| INPUT SHAFT | 1 | STRAIGHT KEYED SAE “A” MODIFIED, .75” DIA. X 1.75” LONG |
| INPUT SHAFT SEAL | S | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | 20 | PUMP DESIGN NUMBER |
| CONTROL TYPE | CM7 | LOW PRESSURE COMPENSATOR, INDICATING FACTORY SETTING OF 69 BAR (1000 PSI); RANGE IS 02-10 IN TENS OF BAR (350-1500 PSI). |
| CONTROL DESIGN | 12 | O-RING SEAL DESIGN |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVQ 13 | PVQ 13cc Pump |
| Model Code 1 | PVQ13-A2L-SE1S-20-CM7-12 |