Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 32 | 32,9 CC/REV (2.01 cir), 140 BAR (2000 PSI) |
| Mounting flange | MB | VDMA "B" 2 BOLT |
| ROTATION (VIEWED FROM S END) | R | RIGHT HAND (CW) |
| THRU-DRIVE WITHOUT COUPLING | - | NO THRU-DRIVE |
| PORT TYPE AND LOCATION | SS | SAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL) |
| INPUT SHAFT | N | SHAFT END ISO 3019/2 E25N (AVAILABLE WITH “MB” MOUNT ONLY) |
| SEALS | S | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | 21 | 21-DESIGN NUMBER |
| CONTROL_TYPE | CM7 | LOW PRESSURE COMPENSATOR, INDICATING FACTORY SETTING OF 70 BAR (1000 PSI); RANGE IS 02-10 IN TENS OF BAR (350-2000 PSI). |
| CONTROL OPTION | - | WITHOUT ADJUSTABLE MAXIMUM DISPLACEMENT STOP (STANDARD) |
| CONTROL DESIGN | 12 | C14, C21, CM7, C**D AND CM**D |
| SPECIAL PUMP OPTION SUFFIXES | - | NO SPECIAL PUMP SUFFIXES |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CONTROL DESIGN | 12 | C14, C21, CM7, C**D AND CM**D |
| CONTROL OPTION | - | WITHOUT ADJUSTABLE MAXIMUM DISPLACEMENT STOP (STANDARD) |
| CONTROL_TYPE | CM7 | LOW PRESSURE COMPENSATOR, INDICATING FACTORY SETTING OF 70 BAR (1000 PSI); RANGE IS 02-10 IN TENS OF BAR (350-2000 PSI). |
| DISPLACEMENT | 32 | 32,9 CC/REV (2.01 cir), 140 BAR (2000 PSI) |
| INPUT SHAFT | N | SHAFT END ISO 3019/2 E25N (AVAILABLE WITH “MB” MOUNT ONLY) |
| IPM FRAME SIZE | PVQ 32 | PVQ 32cc Pump |
| Model Code 1 | PVQ32 MBR SSNS 21 CM7 12 | |
| Mounting flange | MB | VDMA "B" 2 BOLT |
| PORT TYPE AND LOCATION | SS | SAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL) |
| PUMP DESIGN NUMBER | 21 | 21-DESIGN NUMBER |
| ROTATION (VIEWED FROM S END) | R | RIGHT HAND (CW) |
| SEALS | S | BUNA N, STANDARD |
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| SPECIAL PUMP OPTION SUFFIXES | - | NO SPECIAL PUMP SUFFIXES |
| THRU-DRIVE WITHOUT COUPLING | - | NO THRU-DRIVE |
