Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 32 | 32,9 CC/REV (2.01 cir), 140 BAR (2000 PSI) |
| Mounting flange | B2 | SAE "B" 2 BOLT |
| ROTATION (VIEWED FROM S END) | R | RIGHT HAND (CW) |
| THRU-DRIVE WITHOUT COUPLING | - | NO THRU-DRIVE |
| PORT TYPE AND LOCATION | SS | SAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL) |
| INPUT SHAFT | 1 | STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG |
| SEALS | S | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | 21 | 21-DESIGN NUMBER |
| CONTROL_TYPE | C14 | PRESSURE COMPENSATOR, INDICATING FACTORY SETTING OF 138 BAR (2000 PSI); RANGE IS 02-14 IN TENS OF BAR (350-2000 PSI). |
| CONTROL OPTION | - | WITHOUT ADJUSTABLE MAXIMUM DISPLACEMENT STOP (STANDARD) |
| CONTROL DESIGN | 12 | C14, C21, CM7, C**D AND CM**D |
| SPECIAL PUMP OPTION SUFFIXES | - | NO SPECIAL PUMP SUFFIXES |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CONTROL DESIGN | 12 | C14, C21, CM7, C**D AND CM**D |
| CONTROL OPTION | - | WITHOUT ADJUSTABLE MAXIMUM DISPLACEMENT STOP (STANDARD) |
| CONTROL_TYPE | C14 | PRESSURE COMPENSATOR, INDICATING FACTORY SETTING OF 138 BAR (2000 PSI); RANGE IS 02-14 IN TENS OF BAR (350-2000 PSI). |
| DISPLACEMENT | 32 | 32,9 CC/REV (2.01 cir), 140 BAR (2000 PSI) |
| INPUT SHAFT | 1 | STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG |
| IPM FRAME SIZE | PVQ 32 | PVQ 32cc Pump |
| Model Code 1 | PVQ32-B2R-SS1S-21-C14-12 | |
| Mounting flange | B2 | SAE "B" 2 BOLT |
| PORT TYPE AND LOCATION | SS | SAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL) |
| PUMP DESIGN NUMBER | 21 | 21-DESIGN NUMBER |
| ROTATION (VIEWED FROM S END) | R | RIGHT HAND (CW) |
| SEALS | S | BUNA N, STANDARD |
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| SPECIAL PUMP OPTION SUFFIXES | - | NO SPECIAL PUMP SUFFIXES |
| THRU-DRIVE WITHOUT COUPLING | - | NO THRU-DRIVE |
