Product specifications
Characteristic | Value | Description |
|---|---|---|
| Code title | PV | OPEN CIRCUIT PISTON PUMP |
| DISPLACEMENT | Q45A | 45.1 cm3/r [2.75 in3/r] |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) |
| FRONT MOUNTING & INPUT SHAFT | 01 | 2 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED) |
| MAIN PORT LOCATION & SIZE | AB | END PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT |
| DRAIN PORT SIZE & LOCATION | 1 | .875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2) |
| DIAGNOSTIC PRESSURE PORT | 0 | NO DIAGNOSTIC PRESSURE PORT |
| CONTROLLER TYPE | G | ADJUSTABLE PRESSURE COMPENSATOR |
| PR COMP UNLOADING VALVE STG | 07 | 65.50-72.39 bar [950-1050 lbf/in2] |
| FLOW COMP STG OR UV STANDBY | 00 | NO FLOW COMPENSATOR SETTING |
| SECONDARY COMPENSATOR STETTING | 00 | NO SECONDARY COMPENSATOR SETTING |
| Control special features | 0 | NO SPECIAL FEATURES |
| Maximum displacement option | 1 | STANDARD DISPLACEMENT |
| AUXILIARY MOUNTING & OUTPUT S | 00 | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| SHAFT SEALS | 1 | STANDARD SHAFT SEAL (FLUOROCARBON) |
| SPECIAL FEATURES | 00 | NO SPECIAL FEATURES |
| Paint | CD | BLUE PRIMER |
| CUSTOMER & UNIT IDENTIFICATION | 0 | NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE |
| DESIGN CODE | A | FIRST DESIGN |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVQ 45 | PVQ 45cc Pump |
| Model Code 1 | A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |