PVQ40AR02AA10G2100000200100CD0A, A-product-details

PVQ40AR02AA10G2100000200100CD0A, A

02-341956

Model code: A


Tools

Product specifications

Characteristic
Value
Description
Code titlePVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ40A41.0 cm3/r [2.50 in3/r]
Input shaft rotationRRIGHT-HAND ROTATION (CW)
FRONT MOUNTING & INPUT SHAFT022 BOLT B (SAE J744-101-2) WITH 25.4 [1.00] DIA STRAIGHT KEY SHAFT (SAE J744-25-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEAASIDE PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATION1.875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2)
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEGADJUSTABLE PRESSURE COMPENSATOR
PR COMP UNLOADING VALVE STG21203.4-210.3 bar [2950-3050 lbf/in2]
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option2ADJUSTABLE MAXIMUM DISPLACEMENT (SET AT MAXIMUM)
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES
PaintCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
BrandVICKERS BY DANFOSSVickers by Danfoss
Code titlePVOPEN CIRCUIT PISTON PUMP
Control special features0NO SPECIAL FEATURES
CONTROLLER TYPEGADJUSTABLE PRESSURE COMPENSATOR
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
DISPLACEMENTQ40A41.0 cm3/r [2.50 in3/r]
DRAIN PORT SIZE & LOCATION1.875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2)
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
FRONT MOUNTING & INPUT SHAFT022 BOLT B (SAE J744-101-2) WITH 25.4 [1.00] DIA STRAIGHT KEY SHAFT (SAE J744-25-1) (KEY INCLUDED)
Input shaft rotationRRIGHT-HAND ROTATION (CW)
IPM FRAME SIZEPVQ 40PVQ 40cc Pump
MAIN PORT LOCATION & SIZEAASIDE PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
Maximum displacement option2ADJUSTABLE MAXIMUM DISPLACEMENT (SET AT MAXIMUM)
Model Code 1A
PaintCDBLUE PRIMER
PR COMP UNLOADING VALVE STG21203.4-210.3 bar [2950-3050 lbf/in2]
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm