PVQ32-B2R-SE1S-21-CGD-30, PVQ32-B2R-SE1S-21-CGD-30-product-details

PVQ32-B2R-SE1S-21-CGD-30, PVQ32-B2R-SE1S-21-CGD-30

02-348711

Model code: PVQ32-B2R-SE1S-21-CGD-30


Tools

Product specifications

Characteristic
Value
Description
SeriesPVQINLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES
DISPLACEMENT3232,9 CC/REV (2.01 cir), 140 BAR (2000 PSI)
MOUNTING FLANGEB2SAE "B" 2 BOLT
ROTATION (VIEWED FROM S END)RRIGHT HAND (CW)
THRU-DRIVE WITHOUT COUPLING-NO THRU-DRIVE
PORT TYPE AND LOCATIONSESAE O-RING REAR PORT, 1.625” INLET AND OUTLET (STANDARD)
INPUT SHAFT1STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG
SEALSSBUNA N, STANDARD
PUMP DESIGN NUMBER2121-DESIGN NUMBER
CONTROL_TYPECGPRESSURE COMPENSATOR MODIFIED FOR HYDRAULIC REMOTE CONTROL
CONTROL OPTIONDADJUSTABLE MAXIMUM DISPLACEMENT STOP (OPTIONAL)
CONTROL DESIGN3030-CONTROL DESIGN
SPECIAL PUMP OPTION SUFFIXES-NO SPECIAL PUMP SUFFIXES
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 32PVQ 32cc Pump
Model Code 1PVQ32-B2R-SE1S-21-CGD-30