PVQ40AR01AB10H2111000100100CD0A, A-product-details

PVQ40AR01AB10H2111000100100CD0A, A

02-348720

Model code: A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ40A41.0 cm3/r [2.50 in3/r]
Input shaft rotationRRIGHT-HAND ROTATION (CW)
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEABEND PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATION1.875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2)
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEHADJUSTABLE PRESSURE AND FLOW COMPENSATOR
PR COMP UNLOADING VALVE STG21203.4-210.3 bar [2950-3050 lbf/in2]
FLOW COMP STG OR UV STANDBY119.65-12.41 bar [140-180 lbf/in2]
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option1STANDARD DISPLACEMENT
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES
PaintCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 40PVQ 40cc Pump
Model Code 1A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm