Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 20 | 21,1 CC/REV (1.29 cir), 210 BAR (3000 PSI) |
| MOUNTING FLANGE | B2 | SAE "B" 2 BOLT |
| ROTATION (VIEWED FROM S END) | R | RIGHT HAND (CW) |
| THRU-DRIVE WITHOUT COUPLING | - | NO THRU-DRIVE |
| PORT TYPE AND LOCATION | SE | SAE O-RING REAR PORT, 1.625” INLET AND OUTLET (STANDARD) |
| INPUT SHAFT | 3 | SPLINED SAE “B” MODIFIED, 13T 16/32 DP MAJOR DIA. FIT |
| SEALS | S | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | 21 | 21-DESIGN NUMBER |
| CONTROL_TYPE | C21 | PRESSURE COMPENSATOR; INDICATING SETTING OF 210 BAR (3000 PSI); RANGE IS 02-21 IN TENS OF BAR (350-3000 PSI) |
| CONTROL OPTION | D | ADJUSTABLE MAXIMUM DISPLACEMENT STOP (OPTIONAL) |
| CONTROL DESIGN | 12 | C14, C21, CM7, C**D AND CM**D |
| SPECIAL PUMP OPTION SUFFIXES | - | NO SPECIAL PUMP SUFFIXES |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CONTROL DESIGN | 12 | C14, C21, CM7, C**D AND CM**D |
| CONTROL OPTION | D | ADJUSTABLE MAXIMUM DISPLACEMENT STOP (OPTIONAL) |
| CONTROL_TYPE | C21 | PRESSURE COMPENSATOR; INDICATING SETTING OF 210 BAR (3000 PSI); RANGE IS 02-21 IN TENS OF BAR (350-3000 PSI) |
| DISPLACEMENT | 20 | 21,1 CC/REV (1.29 cir), 210 BAR (3000 PSI) |
| INPUT SHAFT | 3 | SPLINED SAE “B” MODIFIED, 13T 16/32 DP MAJOR DIA. FIT |
| IPM FRAME SIZE | PVQ 20 | PVQ 20cc Pump |
| Model Code 1 | PVQ20-B2R-SE3S-21-C21D-12 | |
| MOUNTING FLANGE | B2 | SAE "B" 2 BOLT |
| PORT TYPE AND LOCATION | SE | SAE O-RING REAR PORT, 1.625” INLET AND OUTLET (STANDARD) |
| PUMP DESIGN NUMBER | 21 | 21-DESIGN NUMBER |
| ROTATION (VIEWED FROM S END) | R | RIGHT HAND (CW) |
| SEALS | S | BUNA N, STANDARD |
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| SPECIAL PUMP OPTION SUFFIXES | - | NO SPECIAL PUMP SUFFIXES |
| THRU-DRIVE WITHOUT COUPLING | - | NO THRU-DRIVE |