PVQ20-B2R-A9-SS1S-21-CG-30, PVQ20-B2R-A9-SS1S-21-CG-30-product-details

PVQ20-B2R-A9-SS1S-21-CG-30, PVQ20-B2R-A9-SS1S-21-CG-30

02-348791

Model code: PVQ20-B2R-A9-SS1S-21-CG-30


Tools

Product specifications

Characteristic
Value
Description
SeriesPVQINLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES
DISPLACEMENT2021,1 CC/REV (1.29 cir), 210 BAR (3000 PSI)
Mounting FlangeB2SAE "B" 2 BOLT
ROTATION (VIEWED FROM S END)RRIGHT HAND (CW)
THRU-DRIVE WITHOUT COUPLINGA9SAE J744 82-2 (SAE A) W/9T SPLINE WITH SIDE PORTS ONLY)
PORT TYPE AND LOCATIONSSSAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL)
INPUT SHAFT1STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG
SEALSSBUNA N, STANDARD
PUMP DESIGN NUMBER2121-DESIGN NUMBER
CONTROL_TYPECGPRESSURE COMPENSATOR MODIFIED FOR HYDRAULIC REMOTE CONTROL
CONTROL OPTION-WITHOUT ADJUSTABLE MAXIMUM DISPLACEMENT STOP (STANDARD)
CONTROL DESIGN3030-CONTROL DESIGN
SPECIAL PUMP OPTION SUFFIXES-NO SPECIAL PUMP SUFFIXES
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 20PVQ 20cc Pump
Model Code 1PVQ20-B2R-A9-SS1S-21-CG-30