PVQ45AR02AA10J01000001AE100CD0A, PVQ45AR02AA10J01000001AE100CD0A-product-details

PVQ45AR02AA10J01000001AE100CD0A, PVQ45AR02AA10J01000001AE100CD0A

02-466032

Model code: PVQ45AR02AA10J01000001AE100CD0A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ45A45.1 cm3/r [2.75 in3/r]
Input shaft rotationRRIGHT-HAND ROTATION (CW)
FRONT MOUNTING & INPUT SHAFT022 BOLT B (SAE J744-101-2) WITH 25.4 [1.00] DIA STRAIGHT KEY SHAFT (SAE J744-25-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEAASIDE PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATION1.875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2)
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEJADJUSTABLE HYDRAULIC REMOTE CONTROL PRESSURE COMPENSATOR
PR COMP UNLOADING VALVE STG0120.68-27.58 bar [300-400 lbf/in2]
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option1STANDARD DISPLACEMENT
AUXILIARY MOUNTING & OUTPUT SAE2 BOLT B (SAE J744-101-2) W/ 26T 32/64DP EXTERNAL SPLINED SHAFT (ASA B5.15-1960)
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES
PaintCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
IPM FRAME SIZEPVQ 45PVQ 45cc Pump
Model Code 1PVQ45AR02AA10J01000001AE100CD0
Model Code 2A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm