Product specifications
Characteristic | Value |
|---|---|
| Series | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 21,1 CC/REV (1.29 cir), 210 BAR (3000 PSI) |
| Mounting Flange | SAE "B" 2 BOLT |
| ROTATION (VIEWED FROM S END) | RIGHT HAND (CW) |
| THRU-DRIVE WITHOUT COUPLING | SAE J744 82-2 (SAE A) W/9T SPLINE WITH SIDE PORTS ONLY) |
| PORT TYPE AND LOCATION | SAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL) |
| INPUT SHAFT | SPLINED SAE “B” MODIFIED, 13T 16/32 DP MAJOR DIA. FIT |
| SEALS | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | 21-DESIGN NUMBER |
| CONTROL_TYPE | PRESSURE COMPENSATOR; INDICATING SETTING OF 210 BAR (3000 PSI); RANGE IS 02-21 IN TENS OF BAR (350-3000 PSI) |
| CONTROL DESIGN | C14, C21, CM7, C**D AND CM**D |
| Brand | Vickers by Danfoss |
| IPM FRAME SIZE | PVQ 20cc Pump |