PVQ32-B2R-SS1S-21-CG-30-S2, PVQ32-B2R-SS1S-21-CG-30-S2-product-details

PVQ32-B2R-SS1S-21-CG-30-S2, PVQ32-B2R-SS1S-21-CG-30-S2

02-466597

Model code: PVQ32-B2R-SS1S-21-CG-30-S2


Tools

Product specifications

Characteristic
Value
Description
SeriesPVQINLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES
DISPLACEMENT3232,9 CC/REV (2.01 cir), 140 BAR (2000 PSI)
MOUNTING FLANGEB2SAE "B" 2 BOLT
ROTATION (VIEWED FROM S END)RRIGHT HAND (CW)
THRU-DRIVE WITHOUT COUPLING-NO THRU-DRIVE
PORT TYPE AND LOCATIONSSSAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL)
INPUT SHAFT1STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG
SEALSSBUNA N, STANDARD
PUMP DESIGN NUMBER2121-DESIGN NUMBER
CONTROL_TYPECGPRESSURE COMPENSATOR MODIFIED FOR HYDRAULIC REMOTE CONTROL
CONTROL OPTION-WITHOUT ADJUSTABLE MAXIMUM DISPLACEMENT STOP (STANDARD)
CONTROL DESIGN3030-CONTROL DESIGN
SPECIAL PUMP OPTION SUFFIXESS2SHAFT UP MOUNTING
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 32PVQ 32cc Pump
Model Code 1PVQ32-B2R-SS1S-21-CG-30-S2