Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 20 | 21,1 CC/REV (1.29 cir), 210 BAR (3000 PSI) |
| Mounting Flange | B2 | SAE "B" 2 BOLT |
| ROTATION (VIEWED FROM S END) | R | RIGHT HAND (CW) |
| THRU-DRIVE WITHOUT COUPLING | - | NO THRU-DRIVE |
| PORT TYPE AND LOCATION | SE | SAE O-RING REAR PORT, 1.625” INLET AND OUTLET (STANDARD) |
| INPUT SHAFT | 1 | STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG |
| SEALS | S | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | 21 | 21-DESIGN NUMBER |
| CONTROL_TYPE | C21V11B | C21V11B-PRESSURE COMPENSATOR, WITH LOAD-SENSING. STANDARD LOAD-SENSING SETTING IS 11 BAR (160 PSI); RANGE 10-17 BAR (150-250PSI); WITH BLEED DOWN ORIFICE |
| CONTROL OPTION | D | ADJUSTABLE MAXIMUM DISPLACEMENT STOP (OPTIONAL) |
| CONTROL DESIGN | 13 | C**V(C)**B AND C**V(C)**P |
| SPECIAL PUMP OPTION SUFFIXES | - | NO SPECIAL PUMP SUFFIXES |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVQ 20 | PVQ 20cc Pump |
| Model Code 1 | PVQ20-B2R-SE1S-21-C21V11BD-13 |