Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | PVQ | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 10 | 10,5 CC/REV (0.64 CIR), 210 BAR (3000 PSI) |
| MOUNTING FLANGE | A2 | FLANGE SAE J744 82-2 (SAE A) |
| ROTATION (VIEWING SHAFT END) | R | RIGHT HAND (CW), STANDARD |
| PORTS TYPE AND LOCATION | SE | SAE O-RING REAR PORT, 1.0625” INLET |
| INPUT SHAFT | 3 | SPLINED SAE “A” MODIFIED, 9T 16/32 DP MAJOR DIA. FIT |
| INPUT SHAFT SEAL | S | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | 20 | PUMP DESIGN NUMBER |
| CONTROL TYPE | CG | PRESSURE COMPENSATOR MODIFIED FOR HYDRAULIC REMOTE CONTROL. |
| CONTROL DESIGN | 30 | 30-DESIGN CODE |
| SPECIAL PUMP OPTION SUFFIXES | S46 | S46-SPECIAL PUMP OPTION SUFFIXES |
| Brand | Vickers by Danfoss | |
| IPM FRAME SIZE | PVQ 10 | PVQ 10cc Pump |