A-2186-045

PVQ40, PVQ40AR01AA30J0100000100000CD0A

411AK00153A

Model code: PVQ40AR01AA30J0100000100000CD0A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ40A41.0 cm3/r [2.50 in3/r]
Input shaft rotationRRIGHT-HAND ROTATION (CW)
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEAASIDE PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATION3.875-14 UNF-2B SAE O-RING PORT - TOP, FRONT (VERTICAL MOUNT) TOP (D1) PLUGGED & BOTTOM (D2) PLUGGED
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEJADJUSTABLE HYDRAULIC REMOTE CONTROL PRESSURE COMPENSATOR
PR COMP UNLOADING VALVE STG0120.68-27.58 bar [300-400 lbf/in2]
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option1STANDARD DISPLACEMENT
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
SHAFT SEALS0NO SHAFT SEAL
SPECIAL FEATURES00NO SPECIAL FEATURES
PaintCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 40PVQ 40cc Pump
Model Code 1PVQ40AR01AA30J0100000100000CD0
Model Code 2A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm