Product specifications
Characteristic | Value |
---|---|
Series | PVQ - REFER LONG DESCRIPTION |
DISPLACEMENT | 20 - REFER LONG DESCRIPTION |
Mounting Flange | FLANGE SAE J744 101-2 (SAE B) |
ROTATION (VIEWED FROM S END) | RIGHT HAND (CW), STANDARD |
THRU-DRIVE WITHOUT COUPLING | NO THRU-DRIVE |
PORT TYPE AND LOCATION | SE - REFER LONG DESCRIPTION |
INPUT SHAFT | 1 - REFER LONG DESCRIPTION |
SEALS | BUNA N, STANDARD |
PUMP DESIGN NUMBER | 21-DESIGN NUMBER |
CONTROL_TYPE | C21 - REFER LONG DESCRIPTION |
CONTROL OPTION | - REFER LONG DESCRIPTION |
CONTROL DESIGN | C14, C21, CM7, C**D AND CM**D |
SPECIAL PUMP OPTION SUFFIXES | NO SPECIAL PUMP SUFFIXES |
Brand | Vickers by Danfoss |
IPM FRAME SIZE | PVQ 20cc Pump |
Model Code | PVQ20-B2R-SE1S-21-C21-12BOMBA |