Product specifications
Characteristic | Value |
---|---|
Brand | Vickers by Danfoss |
CONTROL DESIGN | 30-CONTROL DESIGN |
CONTROL OPTION | - REFER LONG DESCRIPTION |
CONTROL_TYPE | CG - REFER LONG DESCRIPTION |
DISPLACEMENT | 20 - REFER LONG DESCRIPTION |
INPUT SHAFT | 3 - REFER LONG DESCRIPTION |
IPM FRAME SIZE | PVQ 20cc Pump |
MOUNTING FLANGE | FLANGE SAE J744 101-2 (SAE B) |
Model Code | PVQ20 B2R SS3S 21 CG 30 S40 |
PORT TYPE AND LOCATION | SS - REFER LONG DESCRIPTION |
PUMP DESIGN NUMBER | 21-DESIGN NUMBER |
ROTATION (VIEWED FROM S END) | RIGHT HAND (CW), STANDARD |
SEALS | BUNA N, STANDARD |
SPECIAL PUMP OPTION SUFFIXES | S40 - REFER LONG DESCRIPTION |
Series | PVQ - REFER LONG DESCRIPTION |
THRU-DRIVE WITHOUT COUPLING | NO THRU-DRIVE |