Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1R | D-series left-hand single |
Front displacement and input drive | 25SE | 25.4cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
Mounting flange | AC | SAE A 2 bolt, for integral LS/PFD cover |
Rear cover and porting | L08A | Cover, load sense, 1 5/16 inch ORB rear inlet, 3/4 inch ORB CF rear outlet, 7/8 inch ORB EF rear outlet, 7/16 inch ORB LS rear port |
Control setting | 38A | 10 bar standby pressure, LS with relief valve, for axial ports |
Relief valve pressure | 124 | 124 bar [1800 psi] |
Screws | DA | DA: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |