shhark® low noise aluminum gear pumps
Available with displacements from 6.2 cm3 to 28.9 cm3 [0.37 in3 to 1.75 in3], our unique shhark® pumps provide high efficiency with low noise and vibration. Their flow pulsation is 78% lower than that of comparable standard gear pumps because they have almost twice as many teeth.
shhark single stage
The single-stage shhark pump is pressure balanced for exceptional efficiency, and since it typically emits 10 dB(A) less noise than the alternatives, its use relieves you of the need for secondary noise-reduction measures.
shhark compact multiple stage
This pressure-balanced solution combines the high efficiency and noise reduction of the shhark® design with the high-torque capabilities of the compact GearMe design. Like the quiet operation, diminished flow pulsation and vibration also improve operator comfort.