Product specifications
Characteristic | Value | Description |
---|---|---|
DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
Product version | A | Variable Displacement Pump Product Version "A" |
R: ROTATION | R | Rotation,Right-hand, CW, Clockwise Rotation |
E: CONTRL ARM CONFIG/MAX DISPL | RSA | Control Arm Location Right side, 17mm square trunion shaft |
G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
M: BYPASS VALVE | A | With Bypass Valve |
H: LOOP FLHUSHING SETTING | N | No Loop Flushing (No features nor components for loop flushing in the Endcap) |
K: CHARGE PUMP DISPL | 3 | Charge Pump Displacement, 3.1cc/rev, No aux pad |
F: PUMP IP SHFT/AUX SPLINE/CHP | AC | Pump Input Shaft, Standard Charge pump, No Aux, SAE B, 13 teeth |
J: Endcp/AuxP/CHP/LpFls&Byps | ACA0 | Endcap with Bypass, Standard Charge pump, Suction Filtration, No Aux Pad |
S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
L: CHARGE RELIEF SETTING | 07 | 7 bar charge pump relief setting |
N: SYS PRESSURE PROTECTION A | 30N | System Pressure Protection Port A, High Pressure Relief Valve 300 bar |
P: SYS PRESSURE PROTECTION B | 30N | System Pressure Protection Port B, High Pressure Relief Valve 300 bar |
Y: SPECIAL HARDWARE | NNN | No Special Hardware |
Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
C: VALVE PLATE | RB | Rotation CW (R) Valve Plate, High neutral seeking moments |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |