Product specifications
Characteristic | Value | Description |
|---|---|---|
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| R: ROTATION | L | Rotation,Left-hand, CCW,Counter-Clockwise Rotation |
| E: CONTRL ARM CONFIG/MAX DISPL | LSA | Control Arm Location: Left side, 17mm square trunion shaft |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| M: BYPASS VALVE | A | With Bypass Valve |
| H: LOOP FLHUSHING SETTING | 2 | Loop Flushing, 2 lpm @ 7 bar |
| K: CHARGE PUMP DISPL | N | No Charge Pump |
| F: PUMP IP SHFT/AUX SPLINE/CHP | BC | Pump Input Shaft, No Charge pump, With Aux, SAE B, 13 teeth |
| J: Endcp/AuxP/CHP/LpFls&Byps | AAN1 | Endcap with Bypass and Loop Flush, No Charge Pump, External Filtration, Aux Pad SAE-A, 11T |
| S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
| L: CHARGE RELIEF SETTING | 07 | 7 bar charge pump relief setting |
| N: SYS PRESSURE PROTECTION A | 30N | System Pressure Protection Port A, High Pressure Relief Valve 300 bar |
| P: SYS PRESSURE PROTECTION B | 30N | System Pressure Protection Port B, High Pressure Relief Valve 300 bar |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| C: VALVE PLATE | LB | Rotation CCW (L) Valve Plate, High neutral seeking moments |
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| E: CONTRL ARM CONFIG/MAX DISPL | LSA | Control Arm Location: Left side, 17mm square trunion shaft |
| F: PUMP IP SHFT/AUX SPLINE/CHP | BC | Pump Input Shaft, No Charge pump, With Aux, SAE B, 13 teeth |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| H: LOOP FLHUSHING SETTING | 2 | Loop Flushing, 2 lpm @ 7 bar |
| J: Endcp/AuxP/CHP/LpFls&Byps | AAN1 | Endcap with Bypass and Loop Flush, No Charge Pump, External Filtration, Aux Pad SAE-A, 11T |
| K: CHARGE PUMP DISPL | N | No Charge Pump |
| L: CHARGE RELIEF SETTING | 07 | 7 bar charge pump relief setting |
| M: BYPASS VALVE | A | With Bypass Valve |
| N: SYS PRESSURE PROTECTION A | 30N | System Pressure Protection Port A, High Pressure Relief Valve 300 bar |
| P: SYS PRESSURE PROTECTION B | 30N | System Pressure Protection Port B, High Pressure Relief Valve 300 bar |
| R: ROTATION | L | Rotation,Left-hand, CCW,Counter-Clockwise Rotation |
| S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
