Product specifications
Characteristic | Value | Description |
|---|---|---|
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| R: ROTATION | L | Rotation,Left-hand, CCW,Counter-Clockwise Rotation |
| E: CONTRL ARM CONFIG/MAX DISPL | LSA | Control Arm Location: Left side, 17mm square trunion shaft |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| M: BYPASS VALVE | A | With Bypass Valve |
| H: LOOP FLHUSHING SETTING | N | No Loop Flushing (No features nor components for loop flushing in the Endcap) |
| K: CHARGE PUMP DISPL | E | Implement Pump Displacement, 5.4cc/rev, No aux pad, CCW rotation |
| F: PUMP IP SHFT/AUX SPLINE/CHP | DB | Pump Input Shaft, Implement Charge pump, No Aux , ISO 3019-1, outer dia 22mm (7/8in), Straight Key (shippped without key), extendedlength |
| J: Endcp/AuxP/CHP/LpFls&Byps | BCF0 | Endcap with Bypass, Implement Charge pump, Suction or Remote Filtration, No Aux Pad |
| S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
| L: CHARGE RELIEF SETTING | 18 | 18 bar charge pump relief setting |
| N: SYS PRESSURE PROTECTION A | 21N | System Pressure Protection Port A,High Pressure Relief Valve 210 bar |
| P: SYS PRESSURE PROTECTION B | 21N | System Pressure Protection Port B, High Pressure Relief Valve 210 bar |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
| C: VALVE PLATE | LB | Rotation CCW (L) Valve Plate, High neutral seeking moments |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
