Product specifications
Characteristic | Value | Description |
---|---|---|
DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
R: ROTATION | R | Rotation,Right-hand, CW, Clockwise Rotation |
E: CONTRL ARM CONFIG/MAX DISPL | LSA | Control Arm Location: Left side, 17mm square trunion shaft |
G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
M: BYPASS VALVE | A | With Bypass Valve |
H: LOOP FLHUSHING SETTING | D | Defeated Loop Flushing |
K: CHARGE PUMP DISPL | N | No Charge Pump |
F: PUMP IP SHFT/AUX SPLINE/CHP | BC | Pump Input Shaft, No Charge pump, With Aux, SAE B, 13 teeth |
J: Endcp/AuxP/CHP/LpFls&Byps | ABN9 | Endcap with Bypass and Defeated Loop Flush, No Charge pump, External Filtration, Aux Pad SAE-A, 9T |
S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
L: CHARGE RELIEF SETTING | 07 | 7 bar charge pump relief setting |
N: SYS PRESSURE PROTECTION A | 19A | System Pressure Protection Port A, High Pressure Relief Valve 190 bar w/ Orifice, (0.85mm dia.) |
P: SYS PRESSURE PROTECTION B | 19N | System Pressure Protection Port B, High Pressure Relief Valve 190 bar |
Y: SPECIAL HARDWARE | NNN | No Special Hardware |
Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
C: VALVE PLATE | RB | Rotation CW (R) Valve Plate, High neutral seeking moments |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |