Product specifications
Characteristic | Value | Description |
|---|---|---|
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| R: ROTATION | L | Rotation,Left-hand, CCW,Counter-Clockwise Rotation |
| E: CONTRL ARM CONFIG/MAX DISPL | LSA | Control Arm Location: Left side, 17mm square trunion shaft |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| M: BYPASS VALVE | A | With Bypass Valve |
| H: LOOP FLHUSHING SETTING | N | No Loop Flushing (No features nor components for loop flushing in the Endcap) |
| K: CHARGE PUMP DISPL | 3 | Charge Pump Displacement, 3.1cc/rev, No aux pad |
| F: PUMP IP SHFT/AUX SPLINE/CHP | AC | Pump Input Shaft, Standard Charge pump, No Aux, SAE B, 13 teeth |
| J: Endcp/AuxP/CHP/LpFls&Byps | ACA0 | Endcap with Bypass, Standard Charge pump, Suction Filtration, No Aux Pad |
| S: INPUT FLNGE & HOUSING | H | Mounting Flange & Housing Features, SAE 'A' Flange, Three drain ports with steel case drain plugs |
| L: CHARGE RELIEF SETTING | 07 | 7 bar charge pump relief setting |
| N: SYS PRESSURE PROTECTION A | 14N | System Pressure Protection Port A, High Pressure Relief Valve 140 bar |
| P: SYS PRESSURE PROTECTION B | 14N | System Pressure Protection Port B,High Pressure Relief Valve 140 bar |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
| C: VALVE PLATE | LB | Rotation CCW (L) Valve Plate, High neutral seeking moments |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |