
PUMP-VAR-DISPL CW DDC20
83099878
Model code: DDC-20-A-R-RB-RSB-NN-A-3-N-BC-ABN9-D-07-00N-00N-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DDC 20/24
83099878
Product specifications
Characteristic | Value | Description |
|---|---|---|
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| R: ROTATION | R | Rotation,Right-hand, CW, Clockwise Rotation |
| E: CONTRL ARM CONFIG/MAX DISPL | RSB | Control arm location right side, configuration 17mm square, 75%displacement |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| M: BYPASS VALVE | A | With Bypass Valve |
| H: LOOP FLHUSHING SETTING | 3 | Loop Flushing, 3.5 lpm @ 7 bar |
| K: CHARGE PUMP DISPL | N | No Charge Pump |
| F: PUMP IP SHFT/AUX SPLINE/CHP | BC | Pump Input Shaft, No Charge pump, With Aux, SAE B, 13 teeth |
| J: Endcp/AuxP/CHP/LpFls&Byps | ABN9 | Endcap with Bypass and Defeated Loop Flush, No Charge pump, External Filtration, Aux Pad SAE-A, 9T |
| S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
| L: CHARGE RELIEF SETTING | 07 | 7 bar charge pump relief setting |
| N: SYS PRESSURE PROTECTION A | 00N | System Pressure Protection Port A,Poppet-type Check Valve |
| P: SYS PRESSURE PROTECTION B | 00N | System Pressure Protection Port B,Poppet-type Check Valve |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| C: VALVE PLATE | RB | Rotation CW (R) Valve Plate, High neutral seeking moments |
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| E: CONTRL ARM CONFIG/MAX DISPL | RSB | Control arm location right side, configuration 17mm square, 75%displacement |
| F: PUMP IP SHFT/AUX SPLINE/CHP | BC | Pump Input Shaft, No Charge pump, With Aux, SAE B, 13 teeth |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| H: LOOP FLHUSHING SETTING | 3 | Loop Flushing, 3.5 lpm @ 7 bar |
| J: Endcp/AuxP/CHP/LpFls&Byps | ABN9 | Endcap with Bypass and Defeated Loop Flush, No Charge pump, External Filtration, Aux Pad SAE-A, 9T |
| K: CHARGE PUMP DISPL | N | No Charge Pump |
| L: CHARGE RELIEF SETTING | 07 | 7 bar charge pump relief setting |
| M: BYPASS VALVE | A | With Bypass Valve |
| N: SYS PRESSURE PROTECTION A | 00N | System Pressure Protection Port A,Poppet-type Check Valve |
| P: SYS PRESSURE PROTECTION B | 00N | System Pressure Protection Port B,Poppet-type Check Valve |
| R: ROTATION | R | Rotation,Right-hand, CW, Clockwise Rotation |
| S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |