DDC20-24 axial piston variable displacement pump

PUMP-VAR-DISPL CCW DDC20

83100086

Model code: DDC-20-A-L-LB-RSA-NN-A-3-N-BA-AAN9-D-07-28N-28N-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
DDC ProductDDCDDC Axial Piston Closed Circuit Pump
A: BASE FRAME SIZE20Rotating group displacement: 20 cc/rev
B: PRODUCT VERSIONAVariable Displacement Pump Product Version "A"
R: ROTATIONLRotation,Left-hand, CCW,Counter-Clockwise Rotation
E: CONTRL ARM CONFIG/MAX DISPLRSAControl Arm Location Right side, 17mm square trunion shaft
G: NAM CONF & ORIENTATIONNNNeutral Assiste Mechanism, None
M: BYPASS VALVEAWith Bypass Valve
H: LOOP FLHUSHING SETTING3Loop Flushing, 3.5 lpm @ 7 bar
K: CHARGE PUMP DISPLNNo Charge Pump
F: PUMP IP SHFT/AUX SPLINE/CHPBAPump Input Shaft, No Charge pump, With Aux , ISO 3019-1, outer dia 22mm (7/8in), Straight Key (shippped without key)
J: Endcp/AuxP/CHP/LpFls&BypsAAN9Endcap with Bypass and Loop Flush, No Charge pump, External Filtration, Aux Pad SAE-A, 9T
S: INPUT FLNGE & HOUSINGDMounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs
L: Charge relief setting077 bar charge pump relief setting
N: SYS PRESSURE PROTECTION A28NSystem Pressure Protection Port A,High Pressure Relief Valve 280 bar
P: SYS PRESSURE PROTECTION B28NSystem Pressure Protection Port B, High Pressure Relief Valve 280 bar
Y: SPECIAL HARDWARENNNNo Special Hardware
Z: PAINT & TAGNNNBlack Paint, Danfoss logo, Format A
C: VALVE PLATELBRotation CCW (L) Valve Plate, High neutral seeking moments

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm