DDC20-24 axial piston variable displacement pump

PUMP-VAR-DISPL CW DDC24

83123784

Model code: DDC-24-A-R-RA-RSA-NN-A-2-N-BC-AAN3-D-18-21N-21N-NNN-NAN


Tools

Product specifications

Characteristic
Value
Description
DDC ProductDDCDDC Axial Piston Closed Circuit Pump
A: BASE FRAME SIZE24Rotating group displacement: 24 cc/rev
B: PRODUCT VERSIONAVariable Displacement Pump Product Version "A"
R: ROTATIONRRotation,Right-hand, CW, Clockwise Rotation
E: CONTRL ARM CONFIG/MAX DISPLRSAControl Arm Location Right side, 17mm square trunion shaft
G: NAM CONF & ORIENTATIONNNNeutral Assiste Mechanism, None
M: BYPASS VALVEAWith Bypass Valve
H: LOOP FLHUSHING SETTING2Loop Flushing, 2 lpm @ 7 bar
K: CHARGE PUMP DISPLNNo Charge Pump
F: PUMP IP SHFT/AUX SPLINE/CHPBCPump Input Shaft, No Charge pump, With Aux, SAE B, 13 teeth
J: Endcp/AuxP/CHP/LpFls&BypsAAN3Endcap with Bypass and Loop Flush, No Charge Pump, External Filtration, Aux Pad SAE-A, 13T
S: INPUT FLNGE & HOUSINGDMounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs
L: CHARGE RELIEF SETTING1818 bar charge pump relief setting
N: SYS PRESSURE PROTECTION A21NSystem Pressure Protection Port A,High Pressure Relief Valve 210 bar
P: SYS PRESSURE PROTECTION B21NSystem Pressure Protection Port B, High Pressure Relief Valve 210 bar
Y: SPECIAL HARDWARENNNNo Special Hardware
Z: PAINT & TAGNANBlack Paint, Daikin logo, Format A
C: VALVE PLATERARotation CW (R) Valve Plate, Low control moment

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm