DDC20-24 axial piston variable displacement pump

PUMP-VAR-DISPL CW DDC20

83125465

Model code: DDC-20-A-R-RB-LSB-NN-A-3-N-BC-AAN3-D-07-17N-17A-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
DDC ProductDDCDDC Axial Piston Closed Circuit Pump
A: BASE FRAME SIZE20Rotating group displacement: 20 cc/rev
B: PRODUCT VERSIONAVariable Displacement Pump Product Version "A"
R: ROTATIONRRotation,Right-hand, CW, Clockwise Rotation
E: CONTRL ARM CONFIG/MAX DISPLLSBControl arm location left side, configuration 17mm square, 75%displacement
G: NAM CONF & ORIENTATIONNNNeutral Assiste Mechanism, None
M: BYPASS VALVEAWith Bypass Valve
H: LOOP FLHUSHING SETTING3Loop Flushing, 3.5 lpm @ 7 bar
K: CHARGE PUMP DISPLNNo Charge Pump
F: PUMP IP SHFT/AUX SPLINE/CHPBCPump Input Shaft, No Charge pump, With Aux, SAE B, 13 teeth
J: Endcp/AuxP/CHP/LpFls&BypsAAN3Endcap with Bypass and Loop Flush, No Charge Pump, External Filtration, Aux Pad SAE-A, 13T
S: INPUT FLNGE & HOUSINGDMounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs
L: CHARGE RELIEF SETTING077 bar charge pump relief setting
N: SYS PRESSURE PROTECTION A17NSystem Pressure Protection Port A, High Pressure Relief Valve 175 bar
P: SYS PRESSURE PROTECTION B17ASystem Pressure Protection Port B, High Pressure Relief Valve 175 bar w/ Orifice, (0.85mm dia.)
Y: SPECIAL HARDWARENNNNo Special Hardware
Z: PAINT & TAGNNNBlack Paint, Danfoss logo, Format A
C: VALVE PLATERBRotation CW (R) Valve Plate, High neutral seeking moments

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm