DDC20-24 axial piston variable displacement pump

PUMP-VAR-DISPL CW DDC20

83130536

Model code: DDC-20-A-R-RB-RSA-NN-A-2-N-BA-AAN9-H-07-14N-14N-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
DDC ProductDDCDDC Axial Piston Closed Circuit Pump
A: BASE FRAME SIZE20Rotating group displacement: 20 cc/rev
B: PRODUCT VERSIONAVariable Displacement Pump Product Version "A"
R: ROTATIONRRotation,Right-hand, CW, Clockwise Rotation
E: CONTRL ARM CONFIG/MAX DISPLRSAControl Arm Location Right side, 17mm square trunion shaft
G: NAM CONF & ORIENTATIONNNNeutral Assiste Mechanism, None
M: BYPASS VALVEAWith Bypass Valve
H: LOOP FLHUSHING SETTING2Loop Flushing, 2 lpm @ 7 bar
K: CHARGE PUMP DISPLNNo Charge Pump
F: PUMP IP SHFT/AUX SPLINE/CHPBAPump Input Shaft, No Charge pump, With Aux , ISO 3019-1, outer dia 22mm (7/8in), Straight Key (shippped without key)
J: Endcp/AuxP/CHP/LpFls&BypsAAN9Endcap with Bypass and Loop Flush, No Charge pump, External Filtration, Aux Pad SAE-A, 9T
S: INPUT FLNGE & HOUSINGHMounting Flange & Housing Features, SAE 'A' Flange, Three drain ports with steel case drain plugs
L: Charge relief setting077 bar charge pump relief setting
N: SYS PRESSURE PROTECTION A14NSystem Pressure Protection Port A, High Pressure Relief Valve 140 bar
P: SYS PRESSURE PROTECTION B14NSystem Pressure Protection Port B,High Pressure Relief Valve 140 bar
Y: SPECIAL HARDWARENNNNo Special Hardware
Z: PAINT & TAGNNNBlack Paint, Danfoss logo, Format A
C: VALVE PLATERBRotation CW (R) Valve Plate, High neutral seeking moments

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm