Product specifications
Characteristic | Value | Description |
|---|---|---|
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| R: ROTATION | R | Rotation,Right-hand, CW, Clockwise Rotation |
| E: CONTRL ARM CONFIG/MAX DISPL | RSA | Control Arm Location Right side, 17mm square trunion shaft |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| M: BYPASS VALVE | A | With Bypass Valve |
| H: LOOP FLHUSHING SETTING | N | No Loop Flushing (No features nor components for loop flushing in the Endcap) |
| K: CHARGE PUMP DISPL | B | Charge Pump Displacement, 7.5cc/rev, No aux pad, CW rotation |
| F: PUMP IP SHFT/AUX SPLINE/CHP | DA | Pump Input Shaft, Implement Charge pump, No Aux , ISO 3019-1, outer dia 22mm (7/8in), Straight Key (shippped without key) |
| J: Endcp/AuxP/CHP/LpFls&Byps | BCF0 | Endcap with Bypass, Implement Charge pump, Suction or Remote Filtration, No Aux Pad |
| S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
| L: CHARGE RELIEF SETTING | 11 | 11 bar charge pump relief setting |
| N: SYS PRESSURE PROTECTION A | 30A | System Pressure Protection Port A,High Pressure Relief Valve 300 bar w/ Orifice, (0.85mm dia.) |
| P: SYS PRESSURE PROTECTION B | 30N | System Pressure Protection Port B, High Pressure Relief Valve 300 bar |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
| A: BASE FRAME SIZE | 20 | Rotating group displacement: 20 cc/rev |
| B: PRODUCT VERSION | A | Variable Displacement Pump Product Version "A" |
| C: VALVE PLATE | RB | Rotation CW (R) Valve Plate, High neutral seeking moments |
| DDC Product | DDC | DDC Axial Piston Closed Circuit Pump |
| E: CONTRL ARM CONFIG/MAX DISPL | RSA | Control Arm Location Right side, 17mm square trunion shaft |
| F: PUMP IP SHFT/AUX SPLINE/CHP | DA | Pump Input Shaft, Implement Charge pump, No Aux , ISO 3019-1, outer dia 22mm (7/8in), Straight Key (shippped without key) |
| G: NAM CONF & ORIENTATION | NN | Neutral Assiste Mechanism, None |
| H: LOOP FLHUSHING SETTING | N | No Loop Flushing (No features nor components for loop flushing in the Endcap) |
| J: Endcp/AuxP/CHP/LpFls&Byps | BCF0 | Endcap with Bypass, Implement Charge pump, Suction or Remote Filtration, No Aux Pad |
| K: CHARGE PUMP DISPL | B | Charge Pump Displacement, 7.5cc/rev, No aux pad, CW rotation |
| L: CHARGE RELIEF SETTING | 11 | 11 bar charge pump relief setting |
| M: BYPASS VALVE | A | With Bypass Valve |
| N: SYS PRESSURE PROTECTION A | 30A | System Pressure Protection Port A,High Pressure Relief Valve 300 bar w/ Orifice, (0.85mm dia.) |
| P: SYS PRESSURE PROTECTION B | 30N | System Pressure Protection Port B, High Pressure Relief Valve 300 bar |
| R: ROTATION | R | Rotation,Right-hand, CW, Clockwise Rotation |
| S: INPUT FLNGE & HOUSING | D | Mounting Flange & Housing Features, SAE 'B' Flange, Three drain ports with steel case drain plugs |
| Y: SPECIAL HARDWARE | NNN | No Special Hardware |
| Z: PAINT & TAG | NNN | Black Paint, Danfoss logo, Format A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
