
PUMP-VAR-DISPL CW H1PV165
83022168
Model code: H1-P-165-R-C-A-A6-C3-C-G7-G-G2-SN-K-DC-K-DC-T-L-30-PN-C06-G18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83022168
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame size | 165 | 165cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | C | Product version C |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A6 | Electronic displacement control, 12V Deutsch DT04-2P connector, control override |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | G7 | Twin port with Code 62 metric 4 bolt flange, suction filter, integrated speed limitation, 40 cc/rev charge pump |
| Mounting flange | G | SAE D 4 bolt flange |
| Input shaft | G2 | 27 tooth, 16/32 |
| Auxiliary pad | SN | None, 40 cc/rev charge pump |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| High pressure setting side A | DC | 430 bar high pressure relief valve with an M14 adaptor plug in the pressure limiter bore for electronic pressure sensing |
| Protection type side B | K | High pressure relief valve and pressure limiter plugs |
| High pressure setting side B | DC | 430 bar high pressure relief valve with M14 adapter for electronic pressure sensor |
| Charge pump | T | 40cc/rev (differential G-rotor spline) |
| Filtration | L | Suction filtration |
| Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | C06 | Black paint, Claas name tag |
| Settings | G18 | Integrated speed limitation pressure setting 180 bar, 5.5mm |
| Auxiliary pad | SN | None, 40 cc/rev charge pump |
| Charge pump | T | 40cc/rev (differential G-rotor spline) |
| Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A6 | Electronic displacement control, 12V Deutsch DT04-2P connector, control override |
| Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | G7 | Twin port with Code 62 metric 4 bolt flange, suction filter, integrated speed limitation, 40 cc/rev charge pump |
| Filtration | L | Suction filtration |
| Frame size | 165 | 165cc/rev max/variable displacement |
| High pressure setting side A | DC | 430 bar high pressure relief valve with an M14 adaptor plug in the pressure limiter bore for electronic pressure sensing |
| High pressure setting side B | DC | 430 bar high pressure relief valve with M14 adapter for electronic pressure sensor |
| Input shaft | G2 | 27 tooth, 16/32 |
| Mounting flange | G | SAE D 4 bolt flange |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Paint and nametag | C06 | Black paint, Claas name tag |
| Product type | P | Variable pump |
| Product version | C | Product version C |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| Protection type side B | K | High pressure relief valve and pressure limiter plugs |
| Rotation | R | Right hand - clockwise |
| Series | H1 | H1 - Series |
| Settings | G18 | Integrated speed limitation pressure setting 180 bar, 5.5mm |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |