
PUMP-VAR-DISPL CW H1PV147
83060634
Model code: H1-P-147-R-D-M-A5-C3-N-J6-G-G2-H4-J-45-J-45-L-P-34-P9-C07-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83060634
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 147 | 147cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | D | Product version D |
| Configuration of ports | M | Metric O-ring boss port configuration |
| Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | J6 | Twin port, code 62 metric 4 bolt flange, remote filter, high pressure relief valve only, rear pump support, control guard |
| Mounting flange | G | SAE D 4 bolt flange |
| Input shaft | G2 | 27 tooth, 16/32 |
| Auxiliary pad | H4 | 13 tooth, D pad |
| Protection type side A | J | High pressure relief valve only |
| High pressure setting side A | 45 | 450 bar |
| Protection type side B | J | High pressure relief valve only |
| High pressure setting side B | 45 | 450 bar |
| Charge pump | L | 34cc/rev |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 34 | 34 bar charge pressure relief valve |
| Special hardware features | P9 | Electronic displacement control valve plate, electronic displacement control shield |
| Paint and nametag | C07 | Black paint, standard nametag, layout C |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | H4 | 13 tooth, D pad |
| Charge pump | L | 34cc/rev |
| Charge relief pressure setting | 34 | 34 bar charge pressure relief valve |
| Configuration of ports | M | Metric O-ring boss port configuration |
| Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | J6 | Twin port, code 62 metric 4 bolt flange, remote filter, high pressure relief valve only, rear pump support, control guard |
| Filtration | P | Remote full flow |
| Frame size | 147 | 147cc/rev max/variable displacement |
| High pressure setting side A | 45 | 450 bar |
| High pressure setting side B | 45 | 450 bar |
| Input shaft | G2 | 27 tooth, 16/32 |
| Mounting flange | G | SAE D 4 bolt flange |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Paint and nametag | C07 | Black paint, standard nametag, layout C |
| Product Type | P | Variable pump |
| Product version | D | Product version D |
| Protection type side A | J | High pressure relief valve only |
| Protection type side B | J | High pressure relief valve only |
| Rotation | R | Right hand - clockwise |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Special hardware features | P9 | Electronic displacement control valve plate, electronic displacement control shield |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |