
PUMP-VAR DISPL CW H1P045R
83079761
Model code: H1-P-045-R-A-A-B1-C2-B-L5-P-B7-F7-L-DD-L-DD-4-K-24-PN-NNN-E20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83079761
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 045 | 45cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | B1 | Forward neutral reverse), 24V Deutsch DT04-2P connector, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | L5 | DIN standard, external charge compact |
| Mounting flange | P | SAE B 2 bolt compact flange |
| Input shaft | B7 | 18 tooth, 16/32, compact |
| Auxiliary pad | F7 | None, compact |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | DD | 330 bar pressure limiter / 360 bar high pressure relief valve |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | DD | 440 bar pressure limiter, 480 bar high pressure relief valve |
| Charge pump | 4 | None, external charge, compact |
| Filtration | K | External charge, compact |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | E20 | Displacement limiter setting A-032, B-032 |
| Auxiliary pad | F7 | None, compact |
| Charge pump | 4 | None, external charge, compact |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | B1 | Forward neutral reverse), 24V Deutsch DT04-2P connector, manual override |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | L5 | DIN standard, external charge compact |
| Filtration | K | External charge, compact |
| Frame size | 045 | 45cc/rev max/variable displacement |
| High pressure setting side A | DD | 330 bar pressure limiter / 360 bar high pressure relief valve |
| High pressure setting side B | DD | 440 bar pressure limiter, 480 bar high pressure relief valve |
| Input shaft | B7 | 18 tooth, 16/32, compact |
| Mounting flange | P | SAE B 2 bolt compact flange |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Product Type | P | Variable pump |
| Product version | A | Product version A |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| Rotation | R | Right hand - clockwise |
| Series | H1 | H1 - Series |
| Settings | E20 | Displacement limiter setting A-032, B-032 |
| Size/Dimensions | 0.001 | |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |