PUMP-TANDEM, VAR DISPL CW H1T060L
83032107
Model code: H1-T-060-L-A-A-N-A3-C3-N-H8-H-F1-H5-CE-CE-CE-CE-N-E-24-PN-C01-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1T tandem axial piston pumps
83032107
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | T | Integral tandem pump |
| Frame size | 060 | 60cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| Control | A3 | Electrical displacement control, 24V Deutsch DT04-2P connector |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | H8 | Opposite sided ports, code 62, opposite charge inlet |
| Mounting flange | H | SAE C 4 bolt flange |
| Input shaft | F1 | 21 tooth, 16/32 |
| Auxiliary pad | H5 | 15 tooth, B-B pad |
| High pressure setting side A, front | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| High pressure setting side B, front | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| High pressure setting side A, rear | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| High pressure setting side B, rear | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| Charge pump | N | No charge pump, external charge required |
| Filtration | E | External charge supply full flow filter (for no charge pump) |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
| Paint and nametag | C01 | Yellow paint, CAT name tag |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | H5 | 15 tooth, B-B pad |
| Charge pump | N | No charge pump, external charge required |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A3 | Electrical displacement control, 24V Deutsch DT04-2P connector |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | H8 | Opposite sided ports, code 62, opposite charge inlet |
| Filtration | E | External charge supply full flow filter (for no charge pump) |
| Frame size | 060 | 60cc/rev max/variable displacement |
| High pressure setting side A, front | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| High pressure setting side A, rear | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| High pressure setting side B, front | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| High pressure setting side B, rear | CE | 350 bar pressure limiter, 400 bar high pressure relief valve |
| Input shaft | F1 | 21 tooth, 16/32 |
| Mounting flange | H | SAE C 4 bolt flange |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Paint and nametag | C01 | Yellow paint, CAT name tag |
| Product Type | T | Integral tandem pump |
| Product version | A | Product version A |
| Rotation | L | Left hand - counterclockwise |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |